Product  SLSCR14-900Q8

LED Linear Light

In the Metal Housing

Order number: 3096287

Alternative order number : 96287

    • Light beam: 285mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: ultraviolet
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488962876
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 340 g

Technical Data

Function Linear light
Design Rectangular
Light type UV
Cascadable No
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69

Connectivity accessories

Functional accessories

3027377

Select Country

Turck worldwide

to top