Product QS18EP6CV15Q7
Male Receptacle with Stranded Wires, Front-mounted
Order number: 6935706- M12 × 1 male receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 4-pin
- Stranded wire length: 0.5 m

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

