Product  QS18EN6DQ8

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6630920
    • Female M12, straight, 4-pin
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Grip color: yellow
    • Suitable for drag chain use
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Flame-retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Approval: cULus
    • RoHS-compliant
    • Protection class IP67
    • Cable length: 1.5 m
#

General data

EAN 4047101404418
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 70 g

Technical Data

Cable length 1.50  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top