Product QS18EP6CV15Q8
LED Signal Light
Tower Light
Order number: 3010482Alternative order number : 10482
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable length 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488104825 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 263 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green, Red, Yellow |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

