Product  QS30RRX W/30

Inductive Sensor

Order number: 4600540
    • Threaded barrel, M8 x 1
    • Stainless steel, 1.4427 SO
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101151008
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 20 g

Technical Data

Design Threaded barrel
Construction size M8 x 1
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4427 SO
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top