Product QS18VN6FF100Q
Photoelectric Sensor
Retroreflective Sensor
Order number: 3081102Alternative order number : 81102
- Male M12 × 1, 5-pin
- Protection class IP67
- Clear object detection
- LED, all-round visible
- Teach button
- 8-segment bargraph
- Sensitivity adjustment for three different object classes
- Reflector BRT-2X2LVC and BRT-40X19A included in delivery
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488811020 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 90.72 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Unpolarized |
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 57 mm, QS30 |
| Range | 100…2000 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

