Product  LX24RQ

LED Signal Light

Beacon

Order number: 3028667

Alternative order number : 28667

    • LED all-round visible
    • ATEX category II 1 G, Ex-zone 0
    • ATEX category II 1 D, Ex-zone 20
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Cable with male end M12 x 1
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 1 G approval
    • Gases and vapors IIC group, Zone 0
    • ATEX II 1 D approval
    • Dusts IIIC group, Zone 20
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488286675
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 157 g

Technical Data

Function Spotlight
Design Dome
Light type Green, Red, Yellow
Operating voltage 18…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Ambient temperature -40…+40 °C
Protection class IP67/IP69
Approvals ATEX II 1 GD
Special features Wash down

Connectivity accessories

3800873
3067617

Select Country

Turck worldwide

to top