Product LX15EQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3036871Alternative order number : 36871
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488368715 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 64 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 50…2000 mm |
| Light type | Red polarized |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Encapsulated, Wash down |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

