Product Q60BB6LAF1400QP
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3073962Alternative order number : 73962
- Emitter with M12 × 1 male connector, 8-pin
- Receiver with M12 × 1 male connector, 8-pin
- Blanking function
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 450 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488739621 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 3266 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 45 x 36 x 522 mm, EZ-Screen |
| Range | 100…18000 mm |
| Scan field | 450 mm |
| Optical resolution | 30 mm |
| Light type | IR |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Current output | 0…500 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

