Product QS18VN6FQ8
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3056897Alternative order number : 56897
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- PNP switching output
- Light/dark operation

General data
| EAN | 662488568979 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 42 x 18 x 76.2 mm, QMT42 |
| Range | 10…6000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

