Product TM18P6LPQ
Actuator and Sensor Cable
Verbindungsleitung
Order number: U2255- 7/8" male, straight
- Cable length: 2.0 m
- 7/8″ male connector, straight, 3-pin
- 7/8″ minifast female connector, straight
- Instrumentation Tray Cable
- PVC jacket, yellow, 3 × 18 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
| EAN | 4047101050158 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 233 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+105 °C |

