Product QS18VN6FF50Q7
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6629882- Male M12, angled, 3-pin
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101361148 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

