Product QS186LE12Q5
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3063078Alternative order number : 63078
- Cable with male end, M8 × 1, 3-pin, PVC, 150 mm
- Operating voltage: 10…30 VDC
- Ultra flat design
- NPN switching output, light operation

General data
| EAN | 662488630782 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Convergent |
| Design | Rectangular |
| Construction size | 4.7 x 12 x 25.1 mm, VS2 |
| Range | 30 mm |
| Focal distance | 30 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

