Product QS186EL11Q5
IO-Link Communication Cable
Extension Cable
Order number: 7525110- IO-Link communication line
- For connection of IO-Link devices
- Device connected via 3.5 mm jack plug
- Master connected via M12 x 1 male connector
- Cable length 3 m

General data
| EAN | 4047106147075 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 98 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

