Product SLSR30-1650Q8
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Analog Output
Order number: 3097540Alternative order number : 97540
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…110 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- Analog output: 0…10 VDC
- Rectangular design
- Stainless steel housing (1.4404 )

General data
| EAN | 662488975401 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 149 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Range | 35…110 mm |
| Optical resolution | 0.15 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |

