Product  SLSR30-1500Q8

LED Linear Light

In the Metal Housing

Order number: 3810987
    • Light beam: 145mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • RGB LEDS
    • Multicolor linear light
    • Parameterization via Pro Editor software
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488090661
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 244 g

Technical Data

Function Linear light
Design Rectangular
Light type RGB
Cascadable No
Operating voltage 18…30 VDC
Communication protocol BannerBus (Pro Editor compatible)
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+50 °C
Protection class IP50

Connectivity accessories

Functional accessories

3027377

Select Country

Turck worldwide

to top