Product SLSE30-450Q5
Field-Wireable Connector
7/8″ Power
7/8″ Female, Straight
Order number: 6914520- Screw terminal connection
- 5-pin
- PG16 screw-in thread
- Cable feedthrough 12.0…14.0 mm

General data
| EAN | 4047101496994 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CZ |
| Weight | 50 g |
Technical Data
| Ambient temperature | -40…+90 °C |

