Product QS30AFQ
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073168Alternative order number : 73168
- Operating voltage 12…30 VDC
- Compact design
- Pigtail with male M12 x 1
- Switching range adjustable via teach-connection
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731687 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 74 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Rectangular with thread |
| Construction size | 33.5 x 15 x 35 mm, QS18U |
| Range | 50…500 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP68 |
| Special features | Clear object detection, Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

