Product  QS186LE10

Radar Sensor

retroreflective sensor

With Switching Output

Order number: 3054276

Alternative order number : 54276

    • M12 × 1 male connector, 5-pin
    • Protection class IP67
    • FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
    • Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
    • Max. range 12 m
    • Configuration via DIP switch
    • Teach-in function for reflector position
    • Operating voltage 12…30 VDC
    • PNP/NPN switching output
#

General data

EAN 662488542764
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85261000900
Country of origin US
Weight 333 g

Technical Data

Function Retroreflective Sensor
Operating mode Time-of-Flight
Design Rectangular
Construction size 46.1 x 74.1 x 99.7 mm, QT50
Range 1000…12000 mm
Operating voltage 12…30 VDC
Output function NO/NC programmable, PNP/NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS/Polycarbonate, Black
Ambient temperature -40…+65 °C
Protection class IP67

Select Country

Turck worldwide

to top