Product QS18EP6DQ
LED Signal Light
Beacon
Order number: 3095163Alternative order number : 95163
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Monochrome: Green (COL 1)
- Male connector 1/2-20UNF-2B
- Operating voltage 85…130 VAC

General data
| EAN | 662488951634 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 27 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Green |
| Operating voltage | 85…130 VAC |
| Output function | NO contact, Potential-free |
| Electrical connection | Connector, 1/2-20UNF-2B |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

