Product QS18EN6D
Mounting Accessories
Mounting Bracket
For Mounting UNT Magnetic Field Sensors
Order number: 6970628- Mounting on round cylinders
- Cylinder diameter: 63…130 mm
- Material: PA 6I/6T/Nickel silver
- Fire-hazard classification acc. to UL94 - V2

General data
| EAN | 4047101209662 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | CN |
| Weight | 25 g |
Technical Data
| Design | Accessories |
| Housing material | Metal/plastic, PA 6I/6T/Nickel silver |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

