Product  QS18EN6CV15

Inductive Sensor

For Rotary Actuators

Order number: 1051001
    • Rectangular, housing DSC26
    • Plastic, PP
    • Two outputs for monitoring the position of rotary actuators
    • Mounting on all standard actuators
    • DC 2-wire, nom. 8.2 VDC
    • 2 × outputs acc. to EN 60947-5-6 (NAMUR)
    • M12 × 1 connector
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101145274
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 25 g

Technical Data

Design Dual sensor for rotary actuators
Construction size 28 x 42 x 26 mm, DSC26
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Electrical connection Connector, M12 × 1
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top