Product LT3NILV
Network Controller
With Integrated 2.4-GHz DX80 Gateway
Modbus RTU and Ethernet Interface
Order number: 3807402Alternative order number : 807402
- Integrated signal strength indicator
- Configuration via DIP switch and software
- LCD display and configurable LEDs
- Optional DX80 gateway
- Logic functions, supports ScriptBasic
- Email and cloud function, timing and data logger
- Alternative register assignment
- Operating voltage: 12…30 VDC or battery operation
- Inputs: 4 × configurable (analog/discrete)
- Outputs: 4 × NMOS, 2 × 4…20 mA/0…10 V, 2 × switch power
- Interfaces: RS232, RS485, Ethernet, USB
- Protocols: Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET, CAN

General data
| EAN | 662488058098 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 449 g |
Technical Data
| Function | Star topology |
| Design | Rectangular |
| Range | 3200000 mm |
| Operating voltage | 12…30 VDC |
| Output function | Programmable, PNP/NPN, analog output |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485 |
| Electrical connection | Screw terminals |
| Housing material | Plastic, PC, Grey |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |

