Product QS18VN6CV45Q8
LED Signal Light
Beacon
Order number: 3083429Alternative order number : 83429
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Multicolor: Red (COL 2) / Yellow (COL 3)
- M12 × 1 male, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488834296 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 138 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Red, Yellow |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

