Product  QS18VP6CV45Q7

Inductive Sensor

Order number: 100018037
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Short-circuit proof
    • NO contact
    • Cable connection
#

General data

EAN 4047101523287
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin CN
Weight 416 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Operating voltage 20…250 VAC / 10…300 VDC
Output function NO contact, 2-wire
Electrical connection Cable
Cable length 7.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top