Product QS18VP6RQ7
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3077213Alternative order number : 77213
- Cable, PVC, 9 m, 4-wire
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488772130 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 36 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Tube |
| Construction size | M12 x 1 |
| Range | 0…25 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Nickel-plated brass, Nickel Plated |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67/IP68 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

