Product QS18VN6RQ7
LED Signal Light
Beacon
With Integrated Button
Order number: 3025415Alternative order number : 25415
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Monochrome: Green (COL 1)
- Pushbutton closes potential-free contacts on Pin 1 (BN) and 2 (WH)
- Male M12x1
- Operating voltage 10…30 VDC

General data
| EAN | 662488254155 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 63.5 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Green |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

