Product  QS186EQ7

Network Controller

With Integrated 2.4-GHz Data Radio

Modbus RTU and Ethernet Interface

Order number: 3803303
    • Integrated signal strength indicator
    • Configuration via DIP switch and software
    • LCD display and configurable LEDs
    • DX80 Data radio functionalities
    • Logic functions, supports ScriptBasic
    • Email and cloud function, timing and data logger
    • Alternative registry assignments
    • Operating voltage: 12…30 VDC or battery operation
    • Inputs: 4 × configurable (analog/discrete)
    • Outputs: 4 × NMOS, 2 × 0…10 V, 2 × switch power
    • Interfaces: RS232, RS485, Ethernet, USB
    • Protocols: Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET, CAN
#

General data

EAN None
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200
Country of origin US
Weight 491 g

Technical Data

Function Tree topology
Design Rectangular
Range 3200000 mm
Operating voltage 12…30 VDC
Output function Programmable, PNP/NPN, analog output
Communication protocol RS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
Electrical connection Screw terminals
Housing material Plastic, PC, Grey
Ambient temperature -20…+60 °C
Protection class IP20

Select Country

Turck worldwide

to top