Product  VS3RP5XLPQ

BL67 electronic module

8 Isolated Relay Outputs, NO

Order number: 6827277
    • Independent of the fieldbus and connection technology used
    • Protection class IP67
    • LEDs for status display
    • Electronics galvanically separated from the field level via optocouplers
    • 8 isolated relay outputs
    • Potential-free electronic relay contact (MOSFET)
    • Max. 0.1A
#

General data

EAN 4047101109665
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85389091890
Country of origin DE
Weight 50 g

Technical Data

Ambient temperature 0…+55 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top