Product QS18VN6DQ
excom I/O System
Input Module, Digital, 4-channel
Order number: 6884232- Input module for intrinsically safe sensors
- Complete galvanic isolation

General data
| EAN | 4047101295276 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 121 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, KOSHA, EAC EX, UKCA, CE |
Data Sheets
| German | 599 KB |
| English | 599 KB |
| French | 600 KB |
| Spanish | 598 KB |
| Czech | 600 KB |
| Dutch | 599 KB |
| Romanian | 598 KB |
| Russian | 605 KB |
| Polish | 600 KB |
| Turkish | 599 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |

