Product QS18VN6R W/30
Measuring Light Screen
Controller
Order number: 3061333Alternative order number : 61333
- 2 × analog outputs 4…20 mA
- 2 × PNP transistor outputs (normally open)
- Operating voltage 16…30 VDC
- Protection class IP20
- Adjustment via software (included in delivery)

General data
| EAN | 662488613334 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85369095000 |
| Country of origin | US |
| Weight | 734 g |
Technical Data
| Function | Controller |
| Design | Rectangular |
| Construction size | 115 x 106 x 81 mm, Mini Array |
| Operating voltage | 16…30 VDC |
| Output function | NO contact, PNP/Analog output |
| Current output | 4…20 mA |
| Communication protocol | RS232, RS485 |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Plastic, PC |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

