Product SLE10B6V
Capacitive Sensor
Order number: 2504023- M18 × 1 threaded barrel
- Chrome-plated brass
- Fixed settings
- DC 3-wire, 10…65 VDC
- NC contact, PNP output
- M12 × 1 connector

General data
| EAN | 4047101202267 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 78 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Output function | NC contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

