Product M18SN6FF25 W/30
Bus Terminating Resistor
Order number: U2251-1- Type: M12 × 1 male connector, 5-pin
- For use in CAN (DeviceNet™, CANopen) applications
- Rated voltage: 10…30 VDC (max. 7.6 VDC on pins with resistor)
- Internal resistor 120 Ω, 1/2 W
- Protection class: NEMA 1, 3, 4, 6P and IEC IP68, IP69K
- Temperature range: -40 °C…+80 °C

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

