Product S18RW3FF25
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100012456- Clamping flange, Ø 58 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40…+85°C
- Max. 4000 rpm (continuous operation: 2000)
- Energy harvesting technology
- 10…30 VDC
- Analog output, 4…20 mA scalable up to 65536 revolutions with limit switch/CW
- M12 × 1 male connector, 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

