Product Q25AW3FF25 W/30
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3072064Alternative order number : 72064
- Cable with male end M12 × 1, 5-pin, PUR, 150 mm
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488720643 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 154 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 60 x 25 x 75 mm, Q60 |
| Range | 200…2000 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | keep/defer |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

