Product  T18SN6FF25

Safety Light Curtain

Emitter

Order number: 3072377

Alternative order number : 72377

    • M12 × 1 male connector, 8-pin
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 30 mm
    • Scan field 1650 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488723774
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 5071 g

Technical Data

Function Light screen
Design Rectangular
Construction size 45 x 36 x 1719 mm, EZ-Screen
Range 100…18000 mm
Scan field 1650  mm
Optical resolution 30 mm
Light type IR
Operating voltage 20…28 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Select Country

Turck worldwide

to top