Product R55FPQ
LED Signal Light
Tower Light
Order number: 3086419Alternative order number : 86419
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- M12 x 1 connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488864194 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181.44 g |
Technical Data
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

