Product  R55FVGQ

Inductive Linear Position Sensor

Order number: 1590751
    • Rectangular, plastic
    • Many mounting possibilities
    • P1-Ri-QR14/Q17L included in delivery
    • LED indicates measuring range
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Resolution, 12-bit
    • 4‐wire, 15…30 VDC
    • Analog output
    • 0…10 V and 4…20 mA
    • Cable connection
#

General data

EAN 4047101260052
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 137 g

Technical Data

Measuring principle Inductive
Measuring range 25  mm
Operating voltage 15…30 VDC
Output function Analog output
Voltage output 0…10 V
Current output 4…20 mA
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP68/IP69K

Connectivity accessories

3067617
3800873

Functional accessories

6934945
3086884

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top