Product T18SP6FF50QP
Accessories for Fieldbus Systems
Mounting Receptacle
Order number: 6935753- M12 × 1 female receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 5-pin
- Reverse-keyed, 5-pin, stranded wire 0.5 m
- Front-mounted
- Rotatable contact body
- M16 × 1.5 metric screw-in thread
- For use in PROFIBUS-DP applications
- Stranded wire length: 0.5 m

General data
| EAN | 4047101392357 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 34 g |
Mounting accessories
|
TL50WBGYRTAKQ | 3801296 |
|
PT40R-1004-U1-H1143 | 6836476 |

