Product T30UDNBQ
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3042063Alternative order number : 42063
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
- PNP switching output, light and dark operation

General data
| EAN | 662488420635 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 81 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…100 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | Complementary contact |
| Output function | PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |

