Product T30UUPAQ
Level controller
1-channel
Order number: 7545077- Responsivity: 0.2…100 kΩ
- Hysteresis: 10%
- Output: 2 relays with 1 changeover contact
- Electronic switching of electrodes
- Switch-on/off delay 0…20 s, separately adjustable
- Reliable distinction between foam and liquid
- Galvanic isolation of input circuits, output circuits and power supply

General data
| EAN | 4047101120721 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 150 g |
Technical Data
| Operating voltage | 20…28 VDC |
| Output function | Min./Max. two-point control |
| Electrical connection | 4 × 4-pin flat terminals with self-lifting pressure plates |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

