Product Q45VR3FP
Radar Sensor
Level Control
Order number: 100012732- Range: 10 m
- Blind zone: 35 cm
- Resolution: 1 mm
- Cone angle of the radar beam: ±5°
- Distance, level, volume or % output
- Approved according to ETSI 305550-2
- Approved according to FCC/CFR. 47 Part 15.
- Male connector, M12 × 1, 4-pin
- Operating voltage 18…33 VDC
- Switching output switchable between PNP/NPN
- IO-Link
- 4-digit, 2-colored, 14-segment display
- Housing is rotatable by 180° after mounting the process connection
- Process connection NPT 3/4"
- Pressure resistance -1…16 bar rel.

General data
| EAN | 4047101514544 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 416 g |
Technical Data
| Function | Radar scanner |
| Design | With display (integrated probe) |
| Construction size | 132.3 x 38 x 50.2 mm, LRS |
| Range | 350…10000 mm |
| Operating voltage | 17…33 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 PEEK |
| Ambient temperature | -25…+65 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 556 KB |
| English | 549 KB |
| French | 551 KB |
| Spanish | 548 KB |
| Czech | 549 KB |
| Dutch | 549 KB |
| Romanian | 549 KB |
| Russian | 555 KB |
| Polish | 550 KB |
| Turkish | 549 KB |
Approval/Declaration
Configuration File
| LRS series IODD radar sensors | 265 KB |
| IODD Radar Sensors of the LRS Product Series, Version 2 | 1287 KB |
Configuration Software
Manual
| Instructions for use, LR series radar sensors | 1975 KB |
| Instructions for Use for LRS Product Series 2.1 Radar Sensors | 2651 KB |
| IO-Link parameters | 388 KB |
Product Flyer
Quick Start Guide
| Quick start guide for LRS series radar sensors | 3536 KB |
| Quick Start Guide for LRS Product Series 2.1 Radar Sensors | 3397 KB |
Software
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

