Product PVA225P6Q
Mounting Accessories
Mounting Clamp
Order number: 6946006- Mounting bracket
- GRIVORY GV-4H plastic
- For CK40 model sensors

General data
| EAN | 4047101113211 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 26 g |
Technical Data
| Housing material | Plastic, PA66+PA6I/6T, MH, 14-140, GF40 |
Mounting accessories
|
PS510-16V-01-2UPN8-H1141 | 100001689 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

