Product PVA300N6E
PROFIBUS Cable
PVC Cable Jacket
Order number: U7396-11- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- M12 × 1 male connector, straight, reverse-keyed
- M12 × 1 female connector, straight, reverse-keyed
- SUB-D with 2 cable exits
- Cable length: 2 × 1 m

General data
| EAN | 4047101032680 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 252 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
INS.P.PROFIBUS_PA-FD_48_T317_EX.10 | D301097 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

