Product PVA225N6E
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3061824- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Technical Data
| Function | Fiber optic sensor |
| Light type | Red |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PS510-16V-01-2UPN8-H1141 | 100001689 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

