Product PVA225P6RQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Miniature Sensor
Order number: 3072132Alternative order number : 72132
- Cable, PVC, 150 mm, with M8 × 1 male end, 4-pin
- Protection class IP67
- LED all-round visible
- Indication of insufficient excess gain
- Glass lens
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation

General data
| EAN | 662488721329 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 21 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | Red polarized |
| Output function | NO contact, dark operation, PNP/NPN |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PS510-16V-01-2UPN8-H1141 | 100001689 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

