Product PVA225N6R
TXF-MG-01 — Quick Start Guide (DE/EN/FR)
Quick Start Guide (DE/EN/FR)
Order number: 100021098
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
PS510-16V-01-2UPN8-H1141 | 100001689 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

