Product PVA375P6R
Actuator And Sensor Cable, PP-EPDM
Extension Cable
Order number: 6935852- M12 female connector, angled, 12-pin
- Stainless steel coupling nut/screw
- M12 female connector, straight, 12-pin
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101407365 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 802 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 248 KB |
| English | 249 KB |
| French | 250 KB |
| Spanish | 249 KB |
| Czech | 203 KB |
| Dutch | 250 KB |
| Romanian | 250 KB |
| Russian | 386 KB |
| Polish | 251 KB |
| Chinese | 319 KB |
| Turkish | 296 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
| excom N-System | TÜV 24 JPEX 0003 X | |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

