Product M18SP6FF100 W/30
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3030823Alternative order number : 30823
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488308230 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 607 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…100 mm |
| Light type | IR |
| Operating voltage | 20…250 VAC |
| Output function | Dark operation, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

