Product M18SP6L W/30
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900307- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- 7/8" female, straight, stainless steel
- Cable length 2 m

General data
| EAN | 4047106000608 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 236 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -5…+50 °C |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

